IESNA:LM-63-2002
[TEST]P1645494
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-750-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 70CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (32) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16493.1
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2662.2 2491.2 2378.4 2291.2 2165.6 2110.9 2195.8 2366.8 2606.4 2886.7 3211.1 3557.7 3912.5 4306.7 4676.6 
5124.3 5444.2 5705.9 5907.1 5989.6 5962.9 5732.6 5054.6 4678.9 4464.9 4181.1 3605.4 2618.0 1725.9 1077.0 715.3 
430.3 196.6 116.3 46.5 0.0 0.0 
2662.2 2477.3 2371.4 2281.9 2158.6 2110.9 2201.6 2372.6 2613.3 2891.3 3225.1 3575.2 3925.3 4296.3 4691.7 
5119.7 5476.7 5736.1 5947.8 6033.8 6022.2 5797.7 5163.9 4760.3 4560.3 4277.7 3695.0 2702.9 1784.1 1117.7 743.2 
453.6 223.3 127.9 54.7 0.0 0.0 
2662.2 2493.6 2376.1 2299.3 2191.2 2124.9 2190.0 2342.4 2547.1 2807.6 3123.9 3458.9 3809.0 4184.6 4573.1 
4977.8 5384.9 5745.4 6079.2 6300.2 6382.8 6374.6 6094.3 5545.4 5240.7 4955.7 4383.5 3357.7 2158.6 1348.0 
896.7 571.1 315.2 209.3 88.4 0.0 0.0 
2662.2 2501.7 2400.5 2330.7 2233.0 2164.4 2187.7 2294.7 2473.8 2691.3 2955.3 3272.8 3596.1 3939.2 4302.1 
4684.7 5111.6 5571.0 6028.0 6422.3 6725.9 6918.9 6970.1 6913.1 6757.3 6457.2 5983.8 5083.6 3301.9 1969.0 
1147.9 729.2 416.4 207.0 77.9 0.0 0.0 
2662.2 2522.6 2422.6 2358.6 2293.5 2230.7 2214.4 2267.9 2381.9 2550.5 2764.5 3009.9 3274.0 3578.7 3913.6 
4249.7 4642.9 5092.9 5600.0 6138.5 6589.8 6958.5 7246.9 7483.0 7709.8 7919.1 8021.5 7652.8 6223.4 3677.5 
1701.5 753.6 401.2 171.0 62.8 1.2 0.0 
2662.2 2552.9 2461.0 2401.7 2364.5 2324.9 2304.0 2323.8 2380.7 2486.6 2632.0 2792.5 2973.9 3191.4 3460.0 
3717.1 4033.4 4424.2 4875.5 5415.1 5964.1 6482.8 6971.3 7436.5 8001.7 8667.0 9399.7 9990.5 9735.8 7706.3 
4170.7 1629.4 567.6 275.6 89.6 2.3 0.0 
2662.2 2579.6 2501.7 2455.2 2435.4 2431.9 2436.6 2454.0 2487.7 2545.9 2642.4 2766.9 2871.5 2969.2 3115.8 
3321.6 3562.4 3862.5 4268.4 4773.1 5376.7 6000.1 6675.8 7350.4 8056.4 8943.8 9952.1 10990.7 11425.7 10309.2 
7836.6 4574.2 1613.1 580.4 218.7 19.8 0.0 
2662.2 2580.8 2505.2 2459.8 2441.2 2441.2 2450.5 2469.1 2501.7 2559.8 2658.7 2780.8 2879.7 2966.9 3106.5 
3305.4 3526.3 3826.4 4231.1 4718.4 5338.3 5978.0 6638.6 7353.9 8056.4 8940.3 9941.7 10995.4 11439.6 10347.6 
7959.8 4892.9 1687.6 595.5 229.1 20.9 0.0 
2662.2 2594.7 2544.7 2515.7 2514.5 2533.1 2568.0 2605.2 2652.9 2714.5 2825.0 2942.5 2993.7 3050.7 3171.6 
3328.6 3532.1 3829.9 4233.5 4726.6 5306.9 5971.0 6674.7 7394.6 8129.6 8969.4 9883.5 10647.6 10765.1 9684.6 
7762.1 4920.8 1991.1 505.9 219.8 30.2 0.0 
2662.2 2628.5 2611.0 2615.7 2645.9 2692.4 2740.1 2792.5 2849.4 2928.5 3034.4 3099.5 3130.9 3193.7 3296.1 
3455.4 3651.9 3999.7 4421.9 4934.8 5609.3 6325.8 7093.4 7927.3 8826.3 9790.5 10648.8 11189.6 10852.3 9536.9 
7476.0 3903.2 1239.8 453.6 197.7 54.7 0.0 
2662.2 2661.0 2676.2 2715.7 2785.5 2875.0 2963.4 3058.8 3160.0 3269.3 3398.4 3467.0 3536.8 3636.8 3777.5 
3974.1 4236.9 4560.3 4951.1 5397.7 5882.6 6424.6 6972.4 7636.5 8311.1 8970.5 9406.7 9429.9 8392.5 6895.7 
4804.5 2012.1 635.0 271.0 100.0 30.2 0.0 
2662.2 2682.0 2711.0 2765.7 2855.3 2957.6 3060.0 3163.5 3263.5 3376.3 3491.4 3538.0 3576.3 3629.8 3692.6 
3782.2 3911.3 4074.1 4283.5 4535.9 4825.4 5134.8 5476.7 5908.2 6359.5 6743.3 6903.8 6725.9 5745.4 4630.1 
3222.8 1386.3 464.1 232.6 114.0 41.9 0.0 
2662.2 2675.0 2714.5 2780.8 2875.0 2976.2 3075.1 3162.3 3236.7 3310.0 3372.8 3372.8 3343.7 3318.1 3278.6 
3243.7 3229.8 3219.3 3203.0 3177.4 3144.9 3107.6 3101.8 3171.6 3303.0 3403.1 3320.5 2933.2 2155.1 1525.9 
958.3 492.0 284.9 165.2 94.2 37.2 0.0 
2662.2 2709.9 2762.2 2825.0 2905.3 2970.4 3012.3 3029.7 3007.6 2942.5 2833.2 2647.1 2386.6 2071.4 1691.1 
1359.6 1072.3 886.2 793.2 751.3 729.2 714.1 693.2 678.1 690.8 701.3 675.7 625.7 539.6 447.8 373.3 291.9 210.5 133.7 
73.3 23.3 0.0 
2662.2 2736.6 2784.3 2823.9 2856.4 2857.6 2804.1 2680.8 2474.9 2212.1 1903.9 1546.8 1224.7 1029.3 936.2 894.4 
870.0 858.3 856.0 856.0 853.7 844.4 824.6 795.5 767.6 754.8 728.1 668.7 574.5 457.1 364.0 287.3 202.4 121.0 72.1 18.6 
0.0 
2662.2 2748.3 2784.3 2791.3 2765.7 2670.3 2471.5 2212.1 1910.9 1568.9 1282.8 1130.5 1067.7 1038.6 1014.2 997.9 995.6 
1003.7 1023.5 1045.6 1067.7 1082.8 1087.4 1068.8 1030.5 974.6 893.2 801.3 689.7 540.8 390.8 260.5 173.3 116.3 60.5 11.6 0.0 
2662.2 2759.9 2775.0 2740.1 2630.8 2418.0 2135.3 1822.5 1507.3 1288.6 1208.4 1174.7 1142.1 1110.7 1084.0 1065.3 
1064.2 1090.9 1111.9 1102.6 1102.6 1103.7 1073.5 1011.8 953.7 902.5 839.7 759.5 665.3 560.6 428.0 296.6 208.2 131.4 57.0 8.1 
0.0 
2662.2 2749.4 2747.1 2670.3 2483.1 2205.1 1902.7 1594.5 1363.1 1298.0 1280.5 1253.8 1210.7 1158.4 1117.7 1093.3 
1044.4 977.0 970.0 949.0 904.8 907.2 913.0 924.6 932.8 924.6 907.2 879.3 836.2 761.8 594.3 455.9 321.0 189.6 79.1 4.7 
0.0 
2662.2 2745.9 2727.3 2616.8 2366.8 2071.4 1742.2 1470.1 1371.2 1365.4 1356.1 1327.0 1278.2 1215.4 1151.4 1021.1 
932.8 874.6 794.4 776.9 773.4 785.1 810.6 829.2 819.9 799.0 772.3 737.4 692.0 635.0 526.9 439.6 351.2 218.7 93.0 4.7 
0.0 
2662.2 2745.9 2720.3 2568.0 2297.0 1973.7 1657.3 1441.0 1414.3 1428.2 1427.0 1401.5 1351.5 1281.7 1121.2 979.3 
875.8 757.1 714.1 694.3 689.7 694.3 701.3 693.2 653.6 631.5 612.9 587.3 546.6 500.1 431.5 361.7 283.8 196.6 88.4 3.5 
0.0 
2662.2 2722.7 2690.1 2547.1 2241.2 1922.5 1609.6 1432.9 1432.9 1456.1 1463.1 1443.3 1402.6 1315.4 1120.0 961.8 
815.3 730.4 702.5 707.1 756.0 767.6 695.5 694.3 635.0 626.9 595.5 566.4 531.5 457.1 386.1 309.4 229.1 158.2 65.1 3.5 
0.0 
2662.2 2711.0 2682.0 2534.3 2241.2 1922.5 1609.6 1431.7 1435.2 1459.6 1466.6 1451.5 1411.9 1311.9 1123.5 954.9 
814.1 728.1 702.5 715.3 782.7 789.7 696.7 702.5 637.3 637.3 596.6 561.7 521.0 442.0 372.2 301.2 215.2 133.7 61.6 3.5 
0.0 
